E14R00P06
Tower Mounted Amplifier, Dual 2600 MHz with AISG, with 4.3-10 connectors
Features and Benefits
- Industry leading PIM performance
- New 4.3-10 connectors for improved PIM performance and size reduction
- TMA is operating in AISG & CWA mode, Alarm Current consumption CWA mode 190 mA
- Designed to boost UP-Link Coverage and KPIs
- RET interface to control antenna RET actuators with AISG standard
- Single AISG with 1 RET connector
- Automatic LNA by-pass function
- Built in lightning protection
- 1 device with 2 sub-units
- Connectors “in line”
- 2 input ports and 2 output ports
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 175 mm | 6.89 in |
Width | 231 mm | 9.094 in |
Depth | 58.5 mm | 2.303 in |
Ground Screw Diameter | 8 mm | 0.315 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | IMT 2600 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA @ 12 V |
Operating Current Tolerance | ±15 mA |
Voltage | 7–30 Vdc |
Alarm Current, CWA Mode | 185 mA ±10 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
License Band | IMT 2600, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 2500–2570 |
Bandwidth, MHz | 70.00 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1 |
Noise Figure, maximum, dB | 1.6 |
Noise Figure, typical, dB | 1.5 |
Group Delay Variation, maximum, ns | 20 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Output IP3, minimum, dBm | 25 |
Return Loss, minimum, dB | 18 |
Insertion Loss - Bypass Mode, typical, dB | 2.5 |
Return Loss - Bypass Mode, typical, dB | 16 |
TX Band Rejection, minimum, dB | 45 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2620–2690 |
Bandwidth, MHz | 70.00 |
Insertion Loss, maximum, dB | 0.50 |
Insertion Loss, typical, dB | 0.30 |
Insertion Loss Ripple, maximum, dB | 0.10 |
Group Delay Variation, maximum, ns | 10 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Return Loss, minimum, dB | 18 |
Input Power, RMS, maximum, W | 160 |
Input Power, PEP, maximum, W | 2,500 |
3rd Order PIM, typical, dBc | -160 |
3rd Order PIM Test Method | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Speed, maximum | 198 km/h (123 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 2.3 L |
Weight, net | 4 kg | 8.818 lb |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 175 mm | 6.89 in |
Width | 231 mm | 9.094 in |
Depth | 58.5 mm | 2.303 in |
Ground Screw Diameter | 8 mm | 0.315 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
License Band, LNA | IMT 2600 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA @ 12 V |
Operating Current Tolerance | ±15 mA |
Voltage | 7–30 Vdc |
Alarm Current, CWA Mode | 185 mA ±10 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
License Band | IMT 2600, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 2500–2570 |
Bandwidth, MHz | 70.00 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1 |
Noise Figure, maximum, dB | 1.6 |
Noise Figure, typical, dB | 1.5 |
Group Delay Variation, maximum, ns | 20 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Output IP3, minimum, dBm | 25 |
Return Loss, minimum, dB | 18 |
Insertion Loss - Bypass Mode, typical, dB | 2.5 |
Return Loss - Bypass Mode, typical, dB | 16 |
TX Band Rejection, minimum, dB | 45 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2620–2690 |
Bandwidth, MHz | 70.00 |
Insertion Loss, maximum, dB | 0.50 |
Insertion Loss, typical, dB | 0.30 |
Insertion Loss Ripple, maximum, dB | 0.10 |
Group Delay Variation, maximum, ns | 10 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Return Loss, minimum, dB | 18 |
Input Power, RMS, maximum, W | 160 |
Input Power, PEP, maximum, W | 2,500 |
3rd Order PIM, typical, dBc | -160 |
3rd Order PIM Test Method | Two +43 dBm carriers |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Speed, maximum | 198 km/h (123 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 2.3 L |
Weight, net | 4 kg | 8.818 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse