E14R00P42
Dual Band Tower Mounted Amplifier, 700//800 MHz, 12 dB, 2 BTS & 2 ANT ports, AISG with 1 RET connector (2 devices with 2 sub-units), with 4.3-10 connectors
Features and Benefits
- Industry leading PIM performance
- New 4.3-10 connectors for improved PIM performance and size reduction
- 2 input ports and 2 output ports
- Designed to boost UP-Link Coverage and KPIs
- Automatic LNA by-pass function
- Connectors “in line”
- TMA is operating in AISG mode
- Single AISG with 1 RET connector
- 2 devices with 2 sub-units
- Built in lightning protection
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 140 mm | 5.512 in |
Width | 177 mm | 6.969 in |
Depth | 260 mm | 10.236 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | APT 700 |
License Band, LNA | APT 700 | CEL 900 | EDD 800 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT 700 | ANT 800 |
License Band | APT 700, Band Pass APT 700, LNA | EDD 800, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 703–733 | 832–862 |
Bandwidth, MHz | 30.00 | 30.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Noise Figure, typical, dB | 1.3 | 1.3 |
Group Delay Variation, maximum, ns | 30 | 60 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 120 | 220 |
Total Group Delay, typical, ns | 90 | 180 |
Return Loss, minimum, dB | 16 | 16 |
Return Loss, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 1.8 | 1.7 |
Return Loss - Bypass Mode, typical, dB | 14 | 14 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 758–788 | 791–821 |
Bandwidth, MHz | 30.00 | 30.00 |
Insertion Loss, maximum, dB | 0.70 | 0.70 |
Insertion Loss, typical, dB | 0.50 | 0.50 |
Group Delay Variation, maximum, ns | 10 | 18 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 45 | 55 |
Total Group Delay, typical, ns | 35 | 45 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -162 | -162 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 7 L |
Weight, net | 11 kg | 24.251 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 140 mm | 5.512 in |
Width | 177 mm | 6.969 in |
Depth | 260 mm | 10.236 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
License Band, Band Pass | APT 700 |
License Band, LNA | APT 700 | CEL 900 | EDD 800 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT 700 | ANT 800 |
License Band | APT 700, Band Pass; APT 700, LNA | EDD 800, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 703–733 | 832–862 |
Bandwidth, MHz | 30.00 | 30.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Noise Figure, typical, dB | 1.3 | 1.3 |
Group Delay Variation, maximum, ns | 30 | 60 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 120 | 220 |
Total Group Delay, typical, ns | 90 | 180 |
Return Loss, minimum, dB | 16 | 16 |
Return Loss, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 1.8 | 1.7 |
Return Loss - Bypass Mode, typical, dB | 14 | 14 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 758–788 | 791–821 |
Bandwidth, MHz | 30.00 | 30.00 |
Insertion Loss, maximum, dB | 0.70 | 0.70 |
Insertion Loss, typical, dB | 0.50 | 0.50 |
Group Delay Variation, maximum, ns | 10 | 18 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 45 | 55 |
Total Group Delay, typical, ns | 35 | 45 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -162 | -162 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 7 L |
Weight, net | 11 kg | 24.251 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse