E14R00P56
Dual Band Tower Mounted Amplifier, 1800//2100 MHz, 12 dB, 2 BTS & 4 ANT ports, AISG with 1 RET connectors (1 devices with 2 sub-units each)
Features and Benefits
- Industry leading PIM performance
- TMA is operating in AISG & CWA mode, Alarm Current consumption CWA mode 190 mA
- 2 input ports and 4 output ports
- Designed to boost UP-Link Coverage and KPIs
- 1 device with 2 sub-units
- New 4.3-10 connectors for improved PIM performance and size reduction
Specifications
Product Classification
Product Type | 2-BTS:4-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 215 mm | 8.465 in |
Width | 245 mm | 9.646 in |
Depth | 88 mm | 3.465 in |
Mounting Pipe Diameter Range | 43–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | DCS 1800 | IMT 2100 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT 1800 | ANT 2100 |
License Band | DCS 1800, LNA | IMT 2100, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1710–1785 | 1920–1980 |
Bandwidth, MHz | 75.00 | 60.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Gain Tolerance, dB | +1.4/-1.0 | ±1 |
Noise Figure, typical, dB | 1.7 | 1.6 |
Group Delay Variation, maximum, ns | 50 | 30 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 130 | 100 |
Return Loss, minimum, dB | 16 | 16 |
Insertion Loss - Bypass Mode, typical, dB | 2.5 | 2.3 |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 1805–1880 | 2110–2170 |
Bandwidth, MHz | 75.00 | 60.00 |
Insertion Loss, maximum, dB | 0.70 | 0.40 |
Insertion Loss, typical, dB | 0.50 | 0.30 |
Group Delay Variation, maximum, ns | 20 | 10 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 50 | 25 |
Return Loss, minimum, dB | 18 | 18 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -160 | -162 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.6 L |
Weight, net | 7.1 kg | 15.653 lb |
Weight, without mounting hardware | 6.6 kg | 14.550 lb |
Product Classification
Product Type | 2-BTS:4-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 215 mm | 8.465 in |
Width | 245 mm | 9.646 in |
Depth | 88 mm | 3.465 in |
Mounting Pipe Diameter Range | 43–122 mm |
Electrical Specifications
License Band, LNA | DCS 1800 | IMT 2100 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT 1800 | ANT 2100 |
License Band | DCS 1800, LNA | IMT 2100, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1710–1785 | 1920–1980 |
Bandwidth, MHz | 75.00 | 60.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Gain Tolerance, dB | +1.4/-1.0 | ±1 |
Noise Figure, typical, dB | 1.7 | 1.6 |
Group Delay Variation, maximum, ns | 50 | 30 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 130 | 100 |
Return Loss, minimum, dB | 16 | 16 |
Insertion Loss - Bypass Mode, typical, dB | 2.5 | 2.3 |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 1805–1880 | 2110–2170 |
Bandwidth, MHz | 75.00 | 60.00 |
Insertion Loss, maximum, dB | 0.70 | 0.40 |
Insertion Loss, typical, dB | 0.50 | 0.30 |
Group Delay Variation, maximum, ns | 20 | 10 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 50 | 25 |
Return Loss, minimum, dB | 18 | 18 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -160 | -162 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.6 L |
Weight, net | 7.1 kg | 15.653 lb |
Weight, without mounting hardware | 6.6 kg | 14.550 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse