HG-2431-158
Base Product: HG-SERIES-GROMMETS
Grommet with Single 25-30mm hole for 1 5/8 in Standard or Click-on Hanger
Specifications
Specifications
Product Classification
Product Type | Grommet |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 1 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Diameter Range (cable 1) | 25.00–30.00 mm |
Diameter Range (cable 2) | NA |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.75 kg | 1.653 lb |
Product Classification
Product Type | Grommet |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 1 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Diameter Range (cable 1) | 25.00–30.00 mm |
Diameter Range (cable 2) | NA |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.75 kg | 1.653 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse