Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SHK-SERIES-HANGER-BLOCKS

Base Product

SHK-Series Hanger Kits
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
Configure and display product variants of SHK-SERIES-HANGER-BLOCKS by selecting options

Loading...
Product
Product Brand Product Type Material Type Hanger Type Mounting Compatible Cable Diameter Range Nominal Size Maximum Stack Height
SHK-114-1-P SHK-114-1-P
Single Hanger Kit for 1-1/4 in coaxial cable, single stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic Composite clamp M8 hardware 38.1–40.1 mm 1-1/4 in 1
SHK-12-1-P SHK-12-1-P
Single Hanger Kit for 1/2 in coaxial cable, single stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic Composite clamp M8 hardware 15.2–16.3 mm 1/2 in 1
SHK-12-2-P SHK-12-2-P
Single Hanger Kit for 1/2 in coaxial cable, double stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic Composite clamp M8 hardware 15.2–16.3 mm 1/2 in 2
SHK-12-3-P SHK-12-3-P
Single Hanger Kit for 1/2 in coaxial cable, triple stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic Composite clamp M8 hardware 15.2–16.3 mm 1/2 in 3
SHK-158-1-P SHK-158-1-P
Single Hanger Kit for 1-5/8 in coaxial cable, single stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic Composite clamp M8 hardware 49–51.1 mm 1-5/8 in 1
SHK-19-1-PV2 SHK-19-1-PV2
Hanger Kit for single stack of RFA812 cable; includes ten sets of hardware, angle adapters
HELIAX® Hanger kit Engineered plastic Composite clamp M8 hardware 19.6–20.1 mm NA 1
SHK-19-3-PV2 SHK-19-3-PV2
Hanger Kit for triple stack of RFA812 cable; includes ten sets of hardware, angle adapters
HELIAX® Hanger kit Engineered plastic Composite clamp M8 hardware 19.6–20.1 mm NA 3
SHK-24-1-PV2 SHK-24-1-PV2
Hanger Kit for single stack of RFA810 cable; includes ten sets of hardware, angle adapters
HELIAX® Hanger kit Engineered plastic Composite clamp M8 hardware 23.6–24.1 mm NA 1

Product Classification

Product Type Hanger kit
Product Brand ValuSite™

General Specifications

Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Product Classification

Product Type Hanger kit
Product Brand ValuSite™

General Specifications

Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Product Specification

Product Specification