Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SHK-SERIES-HANGER-BLOCKS

Base Product

SHK-Series Hanger Kits
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
Configure and display product variants of SHK-SERIES-HANGER-BLOCKS by selecting options

Loading...
Product
Product Brand Product Type Material Type Hanger Type Mounting Compatible Cable Diameter Range Nominal Size Maximum Stack Height
SHK-24-3-PV2 SHK-24-3-PV2
Hanger Kit for triple stack of RFA810 cable; includes ten sets of hardware, angle adapters
HELIAX® Hanger kit Engineered plastic Composite clamp M8 hardware 23.6–24.1 mm NA 3
SHK-2531-3-P SHK-2531-3-P
Single Hanger Kit for 25 to 31mm cable, triple stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic Composite clamp M8 hardware 25–31 mm NA 3
SHK-2937-3-P SHK-2937-3-P
Single Hanger Kit for 29 to 37mm cable, triple stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic Composite clamp M8 hardware 29–37 mm NA 3
SHK-3641-3-P SHK-3641-3-P
Single Hanger Kit for 36 to 41mm cable, triple stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic Composite clamp M8 hardware 36–41 mm NA 3
SHK-3944-3-P SHK-3944-3-P
Single Hanger Kit for 39 to 44mm cable, triple stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic Composite clamp M8 hardware 39–44 mm NA 3
SHK-78-1-P SHK-78-1-P
Single Hanger Kit for 7/8 in coaxial cable, single stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic Composite clamp M8 hardware 26.7–28.2 mm 7/8 in 1
SHK-78-2-P SHK-78-2-P
Single Hanger Kit for 7/8 in coaxial cable, double stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic Composite clamp M8 hardware 26.7–28.2 mm 7/8 in 2
SHK-78-3-P SHK-78-3-P
Single Hanger Kit for 7/8 in coaxial cable, triple stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic Composite clamp M8 hardware 26.7–28.2 mm 7/8 in 3

Product Classification

Product Type Hanger kit
Product Brand ValuSite™

General Specifications

Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Product Classification

Product Type Hanger kit
Product Brand ValuSite™

General Specifications

Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Product Specification

Product Specification