Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SSH-SERIES-HANGERS

Base Product

SSH-Series SnapStak® Hangers and SnapTak PIM-Guard® Adjustable Hangers
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
Configure and display product variants of SSH-SERIES-HANGERS by selecting options

Loading...
Product
Product Brand Product Type Material Type Hanger Type Mounting Compatible Cable Diameter Range Nominal Size Maximum Stack Height
SA-ISO SA-ISO
PIM free, isolator snaps in between hanger and mounting surface, and between stacked hangers to remove metal to metal contact
PIM-Guard® Adapter Engineered plastic Snap-in hanger 3/4 in drilled cable ladder | 3/4 in through hole NA
SSH-1117 SSH-1117
SnapTak PIM-Guard® Adjustable Hanger, Gen 2. Fits 11.0 mm to 17.0 mm Cables – PIM Free Polymer Construction. No Grommets Required.
SnapTak PIM-Guard® Hanger kit Engineered plastic Snap-in hanger 3/4 in drilled cable ladder 11–17 mm NA 3
SSH-114 SSH-114
SnapStak® Hanger for 1-1/4 in coaxial cable
SnapStak® Hanger kit Stainless steel Snap-in hanger 3/4 in drilled cable ladder 37.6–43.2 mm 1-1/4 in 2
SSH-114-3 SSH-114-3
SnapStak® Hanger for 1-1/4 in coaxial cable, triple stack capability, includes reinforcement bar
SnapStak® Hanger kit Stainless steel Snap-in hanger 3/4 in drilled cable ladder 37.6–43.2 mm 1-1/4 in 3
SSH-12 SSH-12
SnapStak® Hanger for 1/2 in coaxial cable
SnapStak® Hanger kit Stainless steel Snap-in hanger 3/4 in drilled cable ladder 15.5–18.3 mm 1/2 in 3
SSH-12-4 SSH-12-4
SnapStak® Hanger for 1/2 in coaxial cable, quadruple stack capability, includes reinforcement bar
SnapStak® Hanger kit Stainless steel Snap-in hanger 3/4 in drilled cable ladder 15.5–18.3 mm 1/2 in 4
SSH-158 SSH-158
SnapStak® Hanger for 1-5/8 in coaxial cable
SnapStak® Hanger kit Stainless steel Snap-in hanger 3/4 in drilled cable ladder 49–51.1 mm 1-5/8 in 2
SSH-158-3 SSH-158-3
SnapStak® Hanger for 1-5/8 in coaxial cable, triple stack capability, includes reinforcement bar
SnapStak® Hanger kit Stainless steel Snap-in hanger 3/4 in drilled cable ladder 49–51.1 mm 1-5/8 in 3

Product Classification

Product Type Hanger kit
Product Brand PIM-Guard®

General Specifications

Hanger Type Snap-in hanger
Mounting 3/4 in drilled cable ladder

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Strength Capability Double cable weight

Product Classification

Product Type Hanger kit
Product Brand PIM-Guard®

General Specifications

Hanger Type Snap-in hanger
Mounting 3/4 in drilled cable ladder

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Strength Capability Double cable weight

Product Specification

Video

PIM-Guard™ Solutions
PIM-Guard™ Solutions

Product Specification

Video

PIM-Guard™ Solutions
PIM-Guard™ Solutions