Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ENTRY-PANEL-SERIES

Base Product

Cable Entrance Panels and Hardware

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of ENTRY-PANEL-SERIES by selecting options

Loading...
Product
Product Brand Product Type Number of Ports Entry Panel Port Size Panel Type
204673-20 204673-20
Twenty 4" Port Entrance Panel, 4 x 5
HELIAX® Entrance panel 20 101.6 mm | 4 in Multiple
204673-24 204673-24
Twenty four 4" Port Entrance Panel, 4 x 6
HELIAX® Entrance panel 24 101.6 mm | 4 in Multiple
204673-2A 204673-2A
Two 4" Port Entrance Panel, 1 x 2
HELIAX® Entrance panel 2 101.6 mm | 4 in Multiple
204673-3 204673-3
Three 4" Port Entrance Panel, 1 x 3
HELIAX® Entrance panel 3 101.6 mm | 4 in Multiple
204673-4 204673-4
Four 4" Port Entrance Panel, 1 x 4
HELIAX® Entrance panel 4 101.6 mm | 4 in Multiple
252134 252134
One 4" Port Entrance Panel 5.5" x 5.5"
HELIAX® Entrance panel 1 101.6 mm | 4 in Single
252135 252135
One 4" Port Entrance Panel 7" x 7"
HELIAX® Entrance panel 1 101.6 mm | 4 in Single
252137 252137
Six 4" Port Entrance Panel, 2 x 3
HELIAX® Entrance panel 6 101.6 mm | 4 in Multiple

Product Classification

Product Type Entrance panel
Product Brand HELIAX®

General Specifications

Color Gray
Entry Panel Port Size 101.600 mm | 4 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Product Classification

Product Type Entrance panel
Product Brand HELIAX®

General Specifications

Color Gray
Entry Panel Port Size 101.600 mm | 4 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Product Specification

Product Specification