33544-34
Base Product: 33544-SERIES-HARDWARE-KITS
Connector Reattachment Kit for elliptical waveguide 77
Specifications
Product Classification
Product Type | Connector kit |
General Specifications
Cable Family | EW77 |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 50.8 mm | 2 in |
Included | Saw guide | Silicone grease | Two gaskets | Two o-rings |
Packaging quantity | 1 |
Weight, gross | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Connector kit |
General Specifications
Cable Family | EW77 |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 50.8 mm | 2 in |
Included | Saw guide | Silicone grease | Two gaskets | Two o-rings |
Packaging quantity | 1 |
Weight, gross | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse