45594-1180
Base Product: 455-SERIES-HARDWARE-KITS
Hardware Kit for 1180 Connectors
Specifications
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW180 |
Thread Size | #8 | M8 |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 12.7 mm | 0.5 in |
Included | Four split washers | One gasket | One o-ring | Silicone grease | Two slot head screws |
Packaging quantity | 1 |
Weight, gross | 0.018 kg | 0.04 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW180 |
Thread Size | #8 | M8 |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 12.7 mm | 0.5 in |
Included | Four split washers | One gasket | One o-ring | Silicone grease | Two slot head screws |
Packaging quantity | 1 |
Weight, gross | 0.018 kg | 0.04 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse