45598-343
Connector Hardware Kit for UG-343B/U flange
Specifications
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW52 | EW63 | EW64 |
Compatible Interface | PBR70 | UG-343B/U |
Thread Size | #10 |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Packaging and Weights
Height, packed | 114.3 mm | 4.5 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 5.08 mm | 0.2 in |
Included | Six hex nuts | Six hexsock bolts | Six split washers | Two o-rings |
Packaging quantity | 6 |
Weight, gross | 0.041 kg | 0.09 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW52 | EW63 | EW64 |
Compatible Interface | PBR70 | UG-343B/U |
Thread Size | #10 |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Packaging and Weights
Height, packed | 114.3 mm | 4.5 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 5.08 mm | 0.2 in |
Included | Six hex nuts | Six hexsock bolts | Six split washers | Two o-rings |
Packaging quantity | 6 |
Weight, gross | 0.041 kg | 0.09 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse