55219-137
Base Product: 552-SERIES-HARDWARE-KITS
Hardware Kit for CPR137G flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | CPR137G |
Thread Size | #10 |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Packaging and Weights
Height, packed | 381 mm | 15 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 381 mm | 15 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.118 kg | 0.26 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | CPR137G |
Thread Size | #10 |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Packaging and Weights
Height, packed | 381 mm | 15 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 381 mm | 15 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.118 kg | 0.26 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse