55224-112
E2O® Hardware Kit for UG-52B/U or UG-51/U flange
Specifications
Product Classification
Product Type | Flange hardware kit |
Product Brand | E₂O® |
General Specifications
Compatible Interface | UG-51/U | UG-52B/U |
Thread Size | #8 |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Packaging and Weights
Height, packed | 10.16 mm | 0.4 in |
Width, packed | 177.8 mm | 7 in |
Length, packed | 127 mm | 5 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
Product Brand | E₂O® |
General Specifications
Compatible Interface | UG-51/U | UG-52B/U |
Thread Size | #8 |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Packaging and Weights
Height, packed | 10.16 mm | 0.4 in |
Width, packed | 177.8 mm | 7 in |
Length, packed | 127 mm | 5 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse