55224-137
E2O® Hardware Kit for UG-343B/U or UG-344/U flange
Specifications
Product Classification
Product Type | Flange hardware kit |
Product Brand | E₂O® |
General Specifications
Compatible Interface | UG-343B/U | UG-344/U |
Thread Size | #10 |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Packaging and Weights
Height, packed | 12.7 mm | 0.5 in |
Width, packed | 152.4 mm | 6 in |
Length, packed | 152.4 mm | 6 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.227 kg | 0.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
Product Brand | E₂O® |
General Specifications
Compatible Interface | UG-343B/U | UG-344/U |
Thread Size | #10 |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Packaging and Weights
Height, packed | 12.7 mm | 0.5 in |
Width, packed | 152.4 mm | 6 in |
Length, packed | 152.4 mm | 6 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.227 kg | 0.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse