55224-62
Hardware Kit for UG-541A/U or UG-419/U flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | UG-419/U | WR62 Pressurized Cover |
Thread Size | #6 |
Dimensions
Waveguide Size | WR62 | WG18 | R140 |
Packaging and Weights
Height, packed | 30.48 mm | 1.2 in |
Width, packed | 152.4 mm | 6 in |
Length, packed | 152.4 mm | 6 in |
Included | Lock washers | One o-ring | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.181 kg | 0.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | UG-419/U | WR62 Pressurized Cover |
Thread Size | #6 |
Dimensions
Waveguide Size | WR62 | WG18 | R140 |
Packaging and Weights
Height, packed | 30.48 mm | 1.2 in |
Width, packed | 152.4 mm | 6 in |
Length, packed | 152.4 mm | 6 in |
Included | Lock washers | One o-ring | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.181 kg | 0.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse