AT-K406-U
Arrestor Trapeze Kit for 7-16 DIN, type N, or bolt-grounded surge arrestors, 4-tier, 6-hole pattern
Specifications
Product Classification
Product Type | Arrestor trapeze kit |
General Specifications
Mounting | Ceiling | Walls |
Dimensions
Height | 76.2 mm | 3 in |
Width | 457.2 mm | 18 in |
Length | 1219.2 mm | 48 in |
Material Thickness | 7.62 mm | 0.3 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Ceiling brackets | Threaded rod | Trapeze |
Packaging quantity | 1 |
Weight, net | 11 kg | 24.251 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Arrestor trapeze kit |
General Specifications
Mounting | Ceiling | Walls |
Dimensions
Height | 76.2 mm | 3 in |
Width | 457.2 mm | 18 in |
Length | 1219.2 mm | 48 in |
Material Thickness | 7.62 mm | 0.3 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Ceiling brackets | Threaded rod | Trapeze |
Packaging quantity | 1 |
Weight, net | 11 kg | 24.251 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse