Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HEAVY-DUTY-PLATFORMS

Base Product

Heavy Duty Equipment Platforms
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
Configure and display product variants of HEAVY-DUTY-PLATFORMS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
EQ-P0618-B EQ-P0618-B
E2O® Equipment Platform, 6 ft x 18 ft, base only
1828.8 mm | 72 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 748.5 kg | 1650.158 lb
EQ-P0620-AL EQ-P0620-AL
E2O® Equipment Platform, 6 ft x 20 ft, base with eight adjustable legs
1828.8 mm | 72 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1088.6 kg | 2399.949 lb
EQ-P0620-B EQ-P0620-B
E2O® Equipment Platform, 6 ft x 20 ft, base only
1828.8 mm | 72 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 884.5 kg | 1949.986 lb
EQ-P0709-EP-LP EQ-P0709-EP-LP
Elevated Equipment Platform Kit Series with 7' x 9' Base Platform - Multiple Heights Available from 3.5' to 11.5' - Includes landing, stairs, railings, elevation kits & H-frame
2743.200 mm | 108 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading
EQ-P0808-AL EQ-P0808-AL
E2O® Equipment Platform, 8 ft x 8 ft, base with four adjustable legs
2438.4 mm | 96 in 2438.4 mm | 96 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 589.7 kg | 1300.064 lb
EQ-P0808-B EQ-P0808-B
E2O® Equipment Platform, 8 ft x 8 ft, base only
2438.4 mm | 96 in 2438.4 mm | 96 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 487.6 kg | 1074.973 lb
EQ-P0810-AL EQ-P0810-AL
E2O® Equipment Platform, 8 ft x 10 ft, base with four adjustable legs
2438.4 mm | 96 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 655 kg | 1444.026 lb
EQ-P0810-B EQ-P0810-B
Equipment Platform, 8 ft x 10 ft, base only
2438.4 mm | 96 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 555.7 kg | 1225.107 lb
Features and Benefits
CommScope’s Heavy Duty Equipment Platforms are designed with sturdy 8” channel supports for maximum equipment loading up to 10,000 pounds. Standard Platform sizes range from 4’ x 4’ to maximum of 26’ x 26’ and custom sizes are available upon request.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification