Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ICE-CANOPIES

Base Product

Ice Canopies
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
Configure and display product variants of ICE-CANOPIES by selecting options

Loading...
Product
Length Width Product Type Weight, net
MTC4015132C MTC4015132C
Ice Canopy, 3 Cabinet - 48” x 132” with 4 Posts
3352.8 mm | 132 in 1219.2 mm | 48 in Ice canopies and shields 235.2 kg | 518.527 lb
MTC4015174C MTC4015174C
Ice Canopy, 4 Cabinet - 48” x 174” with 5 Posts
4419.6 mm | 174 in 1219.2 mm | 48 in Ice canopies and shields 355 kg | 782.64 lb
MTC401548C MTC401548C
Ice Canopy, 1 Cabinet - 48” x 48” with 2 Posts
1219.2 mm | 48 in 1219.2 mm | 48 in Ice canopies and shields 106.6 kg | 235.012 lb
MTC401590C MTC401590C
Ice Canopy, 2 Cabinet - 48” x 90” with 3 Posts
2286 mm | 90 in 1219.2 mm | 48 in Ice canopies and shields 196.9 kg | 434.09 lb
Features and Benefits
Ice Canopies are available in multiple sizes to add to CommScope’s full line of Equipment Platforms. Canopy kits are offered with either direct burial posts or with base shoe footings.

Product Classification

Product Type Ice canopies and shields

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Ice canopies and shields

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification