EQ-HR0610
Base Product: PLATFORM-ACCESSORIES
Handrail Kit for EQP Series 6 ft x 10 ft equipment platform
Specifications
Product Classification
Product Type | Equipment platform system |
Dimensions
Height | 1219.200 mm | 48 in |
Width | 3048.000 mm | 120 in |
Length | 1828.800 mm | 72 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets | Hardware | Posts |
Packaging quantity | 1 |
Product Classification
Product Type | Equipment platform system |
Dimensions
Height | 1219.200 mm | 48 in |
Width | 3048.000 mm | 120 in |
Length | 1828.800 mm | 72 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets | Hardware | Posts |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse