Warning Icon
This product was discontinued on: December 12, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • EQ-P0608-AL
    E2O® Equipment Platform, 6 ft x 8 ft base with four adjustable legs

EQ-P4C0608-AL

Base Product: LIGHT-DUTY-PLATFORMS

Equipment Platform, 6 ft x 8 ft, base with four adjustable legs

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 685.8 mm | 27 in
Width 2438.4 mm | 96 in
Length 1828.8 mm | 72 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 3,500 lb (1587 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 430.9 kg | 949.971 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 685.8 mm | 27 in
Width 2438.4 mm | 96 in
Length 1828.8 mm | 72 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 3,500 lb (1587 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 430.9 kg | 949.971 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification