MT-528
Base Product: GALV-STEEL-ANGLE
Bulk Angle, 2-1/2 in x 2-1/2 in x 1/4 in, 20 ft
Specifications
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Height | 63.5 mm | 2.5 in |
Angle Depth | 63.5 mm | 2.5 in |
Angle Width | 63.5 mm | 2.5 in |
Width | 63.5 mm | 2.5 in |
Length | 6096 mm | 240 in |
Angle Length | 6096 mm | 240 in |
Pipe Length | 6096 mm | 240 in |
Angle Thickness | 7.62 mm | 0.3 in |
Material Thickness | 6.350 mm | 0.25 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 37.4 kg | 82.453 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Height | 63.5 mm | 2.5 in |
Angle Depth | 63.5 mm | 2.5 in |
Angle Width | 63.5 mm | 2.5 in |
Width | 63.5 mm | 2.5 in |
Length | 6096 mm | 240 in |
Angle Length | 6096 mm | 240 in |
Pipe Length | 6096 mm | 240 in |
Angle Thickness | 7.62 mm | 0.3 in |
Material Thickness | 6.350 mm | 0.25 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 37.4 kg | 82.453 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse