BB-S20-14
Welded Pipe-to-Pipe Clamp, heavy duty, joins two 2-3/8 in to 5 in OD round members
Specifications
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Pipe-to-pipe |
Tower Taper | Non-tapered |
Dimensions
Height | 50.8 mm | 2 in |
Width | 203.2 mm | 8 in |
Length | 355.6 mm | 14 in |
Mounting Diameter, maximum | 127 mm | 5 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 12.3 kg | 27.117 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Pipe-to-pipe |
Tower Taper | Non-tapered |
Dimensions
Height | 50.8 mm | 2 in |
Width | 203.2 mm | 8 in |
Length | 355.6 mm | 14 in |
Mounting Diameter, maximum | 127 mm | 5 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 12.3 kg | 27.117 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse