CC-215
Crossover Clamp, joins 1-1/2 in to 2-1/2 in OD pipe to 2-3/8 in to 5 in OD pipe
Specifications
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Crossover clamp |
Tower Taper | Non-tapered |
Dimensions
Height | 127 mm | 5 in |
Width | 203.2 mm | 8 in |
Length | 127 mm | 5 in |
Mounting Diameter 2, maximum | 127 mm | 5 in |
Mounting Diameter 2, minimum | 60.96 mm | 2.4 in |
Mounting Diameter, maximum | 63.5 mm | 2.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 1 |
Weight, net | 4.1 kg | 9.039 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Crossover clamp |
Tower Taper | Non-tapered |
Dimensions
Height | 127 mm | 5 in |
Width | 203.2 mm | 8 in |
Length | 127 mm | 5 in |
Mounting Diameter 2, maximum | 127 mm | 5 in |
Mounting Diameter 2, minimum | 60.96 mm | 2.4 in |
Mounting Diameter, maximum | 63.5 mm | 2.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 1 |
Weight, net | 4.1 kg | 9.039 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse