Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CO-200

Crossover Plate, joins 2 in to 5 in OD round members (Pipe not included)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Clamp plate

General Specifications

Mounting Crossover plate
Tower Taper Non-tapered

Dimensions

Height 254 mm | 10 in
Width 304.8 mm | 12 in
Length 203.2 mm | 8 in
Mounting Diameter, maximum 127 mm | 5 in
Mounting Diameter, minimum 50.8 mm | 2 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Plates
Packaging quantity 1
Weight, net 9.8 kg | 21.605 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Portfolio CommScope®
Product Type Clamp plate

General Specifications

Mounting Crossover plate
Tower Taper Non-tapered

Dimensions

Height 254 mm | 10 in
Width 304.8 mm | 12 in
Length 203.2 mm | 8 in
Mounting Diameter, maximum 127 mm | 5 in
Mounting Diameter, minimum 50.8 mm | 2 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Plates
Packaging quantity 1
Weight, net 9.8 kg | 21.605 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification