Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CO-78

Crossover Plate, joins 1-1/4 in to 2-3/8 in OD round members

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Clamp plate

General Specifications

Mounting Crossover plate
Tower Taper Non-tapered

Dimensions

Height 203.2 mm | 8 in
Width 152.4 mm | 6 in
Length 254 mm | 10 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Plates
Packaging quantity 1
Weight, net 7.3 kg | 16.094 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Clamp plate

General Specifications

Mounting Crossover plate
Tower Taper Non-tapered

Dimensions

Height 203.2 mm | 8 in
Width 152.4 mm | 6 in
Length 254 mm | 10 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Plates
Packaging quantity 1
Weight, net 7.3 kg | 16.094 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification