TES-SS-MSK2 | MEDIUM CROSSOVER PLATE
Medium Crossover Plate, connects 2-3/8”- 2-7/8” pipes to 3-1/2” - 4” pipes
Specifications
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter 2, maximum | 101.600 mm | 4 in |
Mounting Diameter 2, minimum | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plates | U-bolts |
Packaging quantity | 1 |
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter 2, maximum | 101.600 mm | 4 in |
Mounting Diameter 2, minimum | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plates | U-bolts |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse