TES-SS-MSK9 | UNIVERSAL LEG CLAMP, SMALL
Small Tower Leg Clamp, Mounts up to 3-1/2” round or 3” 60 degree angle or 2-1/2" 90 degree angle Tower legs
Specifications
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Round and angle legs |
Dimensions
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 12.700 mm | 0.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 1 |
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Round and angle legs |
Dimensions
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 12.700 mm | 0.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse