XP-2040
Crossover Plate, joins 2-3/8 in to 4-1/2 in OD round members
Specifications
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter, maximum | 101.600 mm | 4 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Thickness | 9.525 mm | 0.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plates | U-bolts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter, maximum | 101.600 mm | 4 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Thickness | 9.525 mm | 0.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plates | U-bolts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse