MT-F1597
Base Product: ROOF-CABLE-SUPPORTS
Adjustable Splice for Bridge Kit for 12 coaxial cable runs
Specifications
Product Classification
Product Type | Splice kit |
General Specifications
Cable Runs, quantity | 12 |
Mounting | Rooftop bridge kits |
Dimensions
Height | 25.4 mm | 1 in |
Width | 838.2 mm | 33 in |
Length | 838.2 mm | 33 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Hardware | Splices |
Packaging quantity | 1 |
Weight, net | 9 kg | 19.842 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Splice kit |
General Specifications
Cable Runs, quantity | 12 |
Mounting | Rooftop bridge kits |
Dimensions
Height | 25.4 mm | 1 in |
Width | 838.2 mm | 33 in |
Length | 838.2 mm | 33 in |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Hardware | Splices |
Packaging quantity | 1 |
Weight, net | 9 kg | 19.842 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse