Explore the all-new, all-RUCKUS® website now!
ASPR614
Side Mounting Kit for 1 - 2.9 in (25.4 - 73.0 mm) OD round members.
Features and Benefits
Side Mounting Kit for 1 - 2.9 in (25.4 - 73.0 mm) OD round members. Mount contains two 1.66" OD x 9'-9" pipes for the bottom of the antenna and one 1.3" OD x 9'-9" pipe and one 9" long fiberglass tube for the top of the antenna. Also contains eight universal crossover clamps.
Specifications
Product Classification
Product Type | Side mount |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 73.7 mm | 2.902 in |
Compatible Diameter, minimum | 25.4 mm | 1 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware | Pipes |
Packaging quantity | 2 |
Weight, gross | 27.2 kg | 59.966 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Side mount |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 73.7 mm | 2.902 in |
Compatible Diameter, minimum | 25.4 mm | 1 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware | Pipes |
Packaging quantity | 2 |
Weight, gross | 27.2 kg | 59.966 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Compliance Documentation
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse