MT-387
Square Washer, 1-1/2 in x 1-5/8 in, 7/16 in hole
Specifications
Product Classification
Product Type | Washer |
Dimensions
Height | 25.4 mm | 1 in |
Width | 38.1 mm | 1.5 in |
Length | 40.64 mm | 1.6 in |
Inner Diameter | 10.16 mm | 0.4 in |
Material Thickness | 5.08 mm | 0.2 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Square washer |
Packaging quantity | 1 |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Washer |
Dimensions
Height | 25.4 mm | 1 in |
Width | 38.1 mm | 1.5 in |
Length | 40.64 mm | 1.6 in |
Inner Diameter | 10.16 mm | 0.4 in |
Material Thickness | 5.08 mm | 0.2 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Square washer |
Packaging quantity | 1 |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse