MUK-AL333 | CLIP ANGLE
Set of 2 Clip Angles with 5/8” x 2” Hardware
Specifications
Product Classification
Product Type | Clip kit |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | 2 brackets per kit (1 set) | Hardware |
Packaging quantity | 2 |
Weight, net | 1.34 kg | 2.954 lb |
Product Classification
Product Type | Clip kit |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | 2 brackets per kit (1 set) | Hardware |
Packaging quantity | 2 |
Weight, net | 1.34 kg | 2.954 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse