VZWSMART-AL333 | CLIP ANGLE
CLIP ANGLE
Features and Benefits
Set of 2 Clip Angles with 5/8” x 2” Hardware
Specifications
Product Classification
Product Type | Clip kit |
Ordering Note | ANDREW® non-standard product |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | 2 brackets per kit (1 set) | Hardware |
Packaging quantity | 2 |
Weight, net | 1.34 kg | 2.954 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Clip kit |
Ordering Note | ANDREW® non-standard product |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | 2 brackets per kit (1 set) | Hardware |
Packaging quantity | 2 |
Weight, net | 1.34 kg | 2.954 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Other Ways to Browse