CM-606-B
Chain Mount Base Kit, 14 in stand-off 16 ft chain
Specifications
Product Classification
Product Type | Chain mount kit |
General Specifications
Chains, quantity | 2 |
Pipe, quantity | 0 |
Sectors, quantity | 6 |
Dimensions
Height | 152.4 mm | 6 in |
Width | 203.2 mm | 8 in |
Length | 203.2 mm | 8 in |
Chain Length | 4902.2 mm | 193 in |
Mounting Diameter, maximum | 1524 mm | 60 in |
Mounting Diameter, minimum | 355.6 mm | 14 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Mounting Circumference, maximum | 4775.2 mm | 188 in |
Mounting Circumference, minimum | 635 mm | 25 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL |
Wind Rating Criteria | One 96 in x 10 in panel antenna per sector |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Brackets | Chains | Hardware |
Packaging quantity | 1 |
Weight, net | 36.3 kg | 80.028 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Chain mount kit |
General Specifications
Chains, quantity | 2 |
Pipe, quantity | 0 |
Sectors, quantity | 6 |
Dimensions
Height | 152.4 mm | 6 in |
Width | 203.2 mm | 8 in |
Length | 203.2 mm | 8 in |
Chain Length | 4902.2 mm | 193 in |
Mounting Diameter, maximum | 1524 mm | 60 in |
Mounting Diameter, minimum | 355.6 mm | 14 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Mounting Circumference, maximum | 4775.2 mm | 188 in |
Mounting Circumference, minimum | 635 mm | 25 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL |
Wind Rating Criteria | One 96 in x 10 in panel antenna per sector |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Brackets | Chains | Hardware |
Packaging quantity | 1 |
Weight, net | 36.3 kg | 80.028 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse