MCHD-PK12S4-12-96
Base Product: MC-PK-SERIES
Four-sector HD Platform for 10" to 30" Monopoles, 12ft x 3.5" OD Face pipes, 2.88" OD Top Rail, includes (12) 2.88" OD x 96" antenna pipes
Specifications
Product Classification
Product Type | Monopole platform kit |
General Specifications
Mounting | Monopole, 254–762 mm (10–30 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 4 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 762.000 mm | 30 in |
Mounting Diameter, minimum | 254.000 mm | 10 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (12) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 1542.668 kg | 3401 lb |
Product Classification
Product Type | Monopole platform kit |
General Specifications
Mounting | Monopole, 254–762 mm (10–30 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 4 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 762.000 mm | 30 in |
Mounting Diameter, minimum | 254.000 mm | 10 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (12) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 1542.668 kg | 3401 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse