RR-FA3
Base Product: RRU-MOUNTS
Fast Access RRU Triple Bracket Mount Kit with 3 sets of brackets for Back-to-Back Mounting of RRUs plus additional equipment to Round, Straight or Tapered legs
Specifications
Product Classification
Product Type | Remote radio head unit mount |
General Specifications
Mounting | Round and angle legs |
Tower Taper | Non-tapered | Tapered |
Dimensions
Length | 457.2 mm | 18 in |
Mounting Diameter 2, maximum | 152.400 mm | 6 in |
Mounting Diameter 2, minimum | 38.100 mm | 1.5 in |
Mounting Diameter, maximum | 142.24 mm | 5.6 in |
Mounting Diameter, minimum | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware |
Packaging quantity | 3 |
Weight, net | 37.648 kg | 83 lb |
Product Classification
Product Type | Remote radio head unit mount |
General Specifications
Mounting | Round and angle legs |
Tower Taper | Non-tapered | Tapered |
Dimensions
Length | 457.2 mm | 18 in |
Mounting Diameter 2, maximum | 152.400 mm | 6 in |
Mounting Diameter 2, minimum | 38.100 mm | 1.5 in |
Mounting Diameter, maximum | 142.24 mm | 5.6 in |
Mounting Diameter, minimum | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware |
Packaging quantity | 3 |
Weight, net | 37.648 kg | 83 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse