Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MOUNT-ACCESSORIES

Base Product

Mount Accessories for Tower & Monopole Mounts
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
Configure and display product variants of MOUNT-ACCESSORIES by selecting options

Loading...
Product
Mounting Width Portfolio Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MT-195-14 MT-195-14
Upper Support Rail Kit for co-location platforms, 14 ft face
Pipe | 60.3 mm (2-3/8 in ) OD 4419.6 mm | 174 in Support rail kit 4.42 m | 14.5 ft 60.960 mm | 2.4 in
MT-195-14HD MT-195-14HD
Heavy Duty Upper Support Rail Kit for 3-sector monopole platforms, 2-7/8" x 14 ft face with (12) XA-U Universal Cross-overs for 2 - 3.5" OD pipes
Pipe | 50.8–88.9 mm (2–3 1/2 in) OD 4419.600 mm | 174 in Support rail kit 4.420 m | 14.5 ft 88.900 mm | 3.5 in 50.800 mm | 2 in 73.025 mm | 2.875 in
MT-195-14U MT-195-14U
Upper Support Rail Kit for co-location platforms, 14 ft face with XA-U Universal Cross-over
Pipe | 60.3 mm (2-3/8 in ) OD 4419.6 mm | 174 in Support rail kit 4.42 m | 14.5 ft 60.960 mm | 2.4 in
MT-195-14UHD MT-195-14UHD
Universal Heavy Duty Upper Support Rail Kit for 3-sector monopole platforms, 2-7/8" x 14 ft face with (12) XA-U Universal Cross-overs for 2 - 3.5" OD pipes
Pipe | 50.8–88.9 mm (2–3 1/2 in) OD 4419.600 mm | 174 in Support rail kit 4.420 m | 14.5 ft 88.900 mm | 3.5 in 50.800 mm | 2 in 73.025 mm | 2.875 in
MTC4078HD MTC4078HD
Heavy Duty Stiff Arm / Tieback, includes 2-7/8" OD x 198" pipe
Round and angle legs Stiff arm mount 88.900 mm | 3.5 in 48.260 mm | 1.9 in 71.120 mm | 2.8 in 5029.200 mm | 198 in
SA-B SA-B
Stiff Arm /Tieback Brackets for 2-3/8 in OD pipe - Pipe not included
Round and angle legs 203.2 mm | 8 in Stiff arm mount 88.900 mm | 3.5 in 48.260 mm | 1.9 in
SA-B10 SA-B10
Stiff Arm / Tieback Bracket, includes 126" pipe
Round and angle legs 203.2 mm | 8 in Stiff arm mount 88.900 mm | 3.5 in 48.260 mm | 1.9 in 60.960 mm | 2.4 in 3200.400 mm | 126 in
SA-B12 SA-B12
Stiff Arm / Tieback Bracket, includes 150" pipe
Round and angle legs 203.2 mm | 8 in Stiff arm mount 88.900 mm | 3.5 in 48.260 mm | 1.9 in 60.960 mm | 2.4 in 3810 mm | 150 in
Features and Benefits
CommScope offers a variety of Mount Accessories for Tower & Monopole Mounts, including:
  • Stiff-Arm/Tieback Kits and Brackets
  • Top Rail Kits for Monopole Platforms
  • Stiff Arm Strut Supports for Tower Face Mounts

Product Classification

Product Type Accessory

Product Classification

Product Type Accessory

Product Specification

Product Specification