Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MOUNT-ACCESSORIES

Base Product

Mount Accessories for Tower & Monopole Mounts
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
Configure and display product variants of MOUNT-ACCESSORIES by selecting options

Loading...
Product
Mounting Width Portfolio Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
SA-B278 SA-B278
Stiff Arm /Tieback Brackets for 2-7/8 in OD pipe - Pipe not included
Round and angle legs 203.2 mm | 8 in Stiff arm mount 88.900 mm | 3.5 in 48.260 mm | 1.9 in 73.660 mm | 2.9 in
SA-BL SA-BL
Stiff Arm Bracket for 2-3/8 in OD pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 203.2 mm | 8 in Stiff arm mount 203.2 mm | 8 in 50.8 mm | 2 in 0.000 mm | 0 in
SA-BU SA-BU
Stiff Arm Bracket for 1-1/4 in to 3-1/2 in OD pipe
Angle 60° | 114.3 mm (4-1/2 in) | Angle 90° | 114.3 mm (4-1/2 in) | Straight or tapered legs up to 114.3 mm (4-1/2 in) OD 203.2 mm | 8 in CommScope® Stiff arm mount 114.3 mm | 4.5 in 0.000 mm | 0 in
SFG-FP-10.5-3-60 SFG-FP-10.5-3-60
Custom Face Pipe for G2 Series Sector Frames to enable Fixed Distance Antenna Spacing - 10fit 6in x 2-7/8" OD Face for (3) Antennas with 60" Spacing. Antenna pipes sold separately.
3200.400 mm | 126 in G2 Accessory 3.200 m | 10.5 ft 73.025 mm | 2.875 in
SFG-FP-12.5-4-48 SFG-FP-12.5-4-48
Custom Face Pipe for G2 Series Sector Frames to enable Fixed Distance Antenna Spacing - 12fit 6in x 2-7/8" OD Face for (4) Antennas with 48" Spacing. Antenna pipes sold separately.
3810.000 mm | 150 in G2 Accessory 3.810 m | 12.5 ft 73.025 mm | 2.875 in
SFG-FP-14.5-4-56 SFG-FP-14.5-4-56
Custom Face Pipe for G2 Series Sector Frames to enable Fixed Distance Antenna Spacing - 14fit 6in x 2-7/8" OD Face for (4) Antennas with 56" Spacing. Antenna pipes sold separately.
4419.600 mm | 174 in G2 Accessory 4.420 m | 14.5 ft 73.025 mm | 2.875 in
SFG-FP-14.5-5-42 SFG-FP-14.5-5-42
Custom Face Pipe for G2 Series Sector Frames to enable Fixed Distance Antenna Spacing - 14fit 6in x 2-7/8" OD Face for (5) Antennas with 42" Spacing. Antenna pipes sold separately.
4419.600 mm | 174 in G2 Accessory 4.420 m | 14.5 ft 73.025 mm | 2.875 in
SFG2393-LLHK SFG2393-LLHK
Large Tower Leg Mounting Kit for SFG2x Sector Frame Series. For Tower legs 8" to 16"
Round and angle legs 551.180 mm | 21.7 in G2 Saddle mount 406.400 mm | 16 in 203.200 mm | 8 in 0.000 mm | 0 in
Features and Benefits
CommScope offers a variety of Mount Accessories for Tower & Monopole Mounts, including:
  • Stiff-Arm/Tieback Kits and Brackets
  • Top Rail Kits for Monopole Platforms
  • Stiff Arm Strut Supports for Tower Face Mounts

Product Classification

Product Type Accessory

Product Classification

Product Type Accessory

Product Specification

Product Specification