Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MD-CS-10R

Tower Face Mounted Microwave Antenna Channel Support Kit, 120 in, includes pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave strut support

General Specifications

Mounting Straight or tapered legs up to 203.2 mm (8 in) OD
Pipe, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 152.4 mm | 6 in
Width 3048 mm | 120 in
Length 203.2 mm | 8 in
Pipe Length 3048 mm | 120 in
Mounting Diameter, maximum 203.2 mm | 8 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Attachment hardware | Clamps | Pipes
Packaging quantity 1
Weight, net 86.2 kg | 190.038 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave strut support

General Specifications

Mounting Straight or tapered legs up to 203.2 mm (8 in) OD
Pipe, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 152.4 mm | 6 in
Width 3048 mm | 120 in
Length 203.2 mm | 8 in
Pipe Length 3048 mm | 120 in
Mounting Diameter, maximum 203.2 mm | 8 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Attachment hardware | Clamps | Pipes
Packaging quantity 1
Weight, net 86.2 kg | 190.038 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification