Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-220

Pipe Mount Kit, 2-3/8 in OD x 96 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe mount kit

General Specifications

Mounting Pipe, 88.9 mm (3-1/2 in) OD
Pipe, quantity 1

Dimensions

Height 2438.4 mm | 96 in
Width 127 mm | 5 in
Length 127 mm | 5 in
Pipe Length 2438.4 mm | 96 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Crossover bracket | Plain end pipes | U-bolts
Packaging quantity 1
Weight, net 18.5 kg | 40.785 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Pipe mount kit

General Specifications

Mounting Pipe, 88.9 mm (3-1/2 in) OD
Pipe, quantity 1

Dimensions

Height 2438.4 mm | 96 in
Width 127 mm | 5 in
Length 127 mm | 5 in
Pipe Length 2438.4 mm | 96 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Crossover bracket | Plain end pipes | U-bolts
Packaging quantity 1
Weight, net 18.5 kg | 40.785 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification