MC-K12M-UK
T-Arm Upgrade/Reinforcement Kit for 12' Face, Single Sector Only, 2-3/8” OD x 150”, with Hardware for mounting to (4) 2-3/8” Antenna Pipes
Specifications
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Round member |
Sectors, quantity | 1 |
Dimensions
Face Width | 3.658 m | 12 ft |
Width | 3810.000 mm | 150 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Round member |
Sectors, quantity | 1 |
Dimensions
Face Width | 3.658 m | 12 ft |
Width | 3810.000 mm | 150 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse