MUK-PLK3 | SUPPORT RAIL CORNER BRACKET
Top Support Rail Corner Brace Brackets for monopole platforms. One Corner with 2-7/8” Pipe connections. No Angle Braces Included.
Specifications
Product Classification
Product Type | Bracket kit |
General Specifications
Mounting | Round member |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Corner clips | Hardware |
Packaging quantity | 2 |
Product Classification
Product Type | Bracket kit |
General Specifications
Mounting | Round member |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Corner clips | Hardware |
Packaging quantity | 2 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse