Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RT-DF15-4-120

Base Product: RT-SERIES-BALLAST-FRAMES

PIM-Guard High Capacity DUAL Non-Penetrating Roof Frame with Optimized Antenna Spacing 15 ft face, four 2-7/8 in OD x 120 in pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Pipe, quantity 4

Dimensions

Height 3048.000 mm | 120 in
Face Width 4.572 m | 15 ft
Width 4572.000 mm | 180 in
Length 2.377 m | 7.8 ft
Pipe Length 3048.000 mm | 120 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Pipe Outer Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Ballast tray | Frame | Plain end pipes (4)
Packaging quantity 1
Weight, net 866 kg | 1909.201 lb

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Pipe, quantity 4

Dimensions

Height 3048.000 mm | 120 in
Face Width 4.572 m | 15 ft
Width 4572.000 mm | 180 in
Length 2.377 m | 7.8 ft
Pipe Length 3048.000 mm | 120 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Pipe Outer Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Ballast tray | Frame | Plain end pipes (4)
Packaging quantity 1
Weight, net 866 kg | 1909.201 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification