RT-NFR4
Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES
Retro-fit Kit for RRU mounting to RT-NF and RT-DSF Series High Capacity Non-Penetrating Roof Frames
Specifications
Product Classification
Product Type | Non-penetrating roof frame |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 0 |
Dimensions
Height | 1371.600 mm | 54 in |
Width | 2438.400 mm | 96 in |
Length | 0.457 m | 1.5 ft |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Frame | Hardware | Square support rail |
Packaging quantity | 1 |
Weight, net | 90.7 kg | 199.959 lb |
Product Classification
Product Type | Non-penetrating roof frame |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 0 |
Dimensions
Height | 1371.600 mm | 54 in |
Width | 2438.400 mm | 96 in |
Length | 0.457 m | 1.5 ft |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Frame | Hardware | Square support rail |
Packaging quantity | 1 |
Weight, net | 90.7 kg | 199.959 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse