Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TRIPOD-MOUNTS

Base Product

Tripod Mounts
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
Configure and display product variants of TRIPOD-MOUNTS by selecting options

Loading...
Product
Pipe, quantity Portfolio Product Type Pipe Length Pipe Outer Diameter Mounting
TP-G312-DSH TP-G312-DSH
Tripod Mount Kit with Non-penetrating Ballast Mount, includes 3-1/2 in OD x 126 in Mount Pipe (88.9 mm OD x 3.2 m)
1 Tripod mount 3200.4 mm | 126 in 88.9 mm | 3.5 in Non-penetrating
TP-G412-126 TP-G412-126
Universal Tripod Mount, 4-1/2 in OD x 126 in pipe
1 Tripod mount 3200.4 mm | 126 in 114.3 mm | 4.5 in Surfaces
TP-G412-150 TP-G412-150
Universal Tripod Mount, 4-1/2 in OD x 150 in pipe
1 Tripod mount 3810 mm | 150 in 114.3 mm | 4.5 in Surfaces
TP-G412-96 TP-G412-96
Universal Tripod Mount, 4-1/2 in OD x 96 in pipe
1 Tripod mount 2438.4 mm | 96 in 114.3 mm | 4.5 in Surfaces
TP-G412-B TP-G412-B
Universal Tripod Mount, base only, pipe not included
0 Tripod mount 0.000 mm | 0 in 114.3 mm | 4.5 in Surfaces
WT-TMA35-96 WT-TMA35-96
Water Tower Roof-top Tripod Mount, 3-1/2 in OD x 96 in plain end pipe included
1 Water tower mount 2438.4 mm | 96 in 88.9 mm | 3.5 in Weld-on feet
WT-TMA45-96 WT-TMA45-96
Water Tower Roof-top Tripod Mount, 4-1/2 in OD x 96 in plain end pipe included
1 Water tower mount 2438.4 mm | 96 in 114.3 mm | 4.5 in Weld-on feet

Product Classification

Product Type Tripod mount

Product Classification

Product Type Tripod mount

Product Specification

Product Specification