MTC3899GPS
GPS Wall Mount kit
Specifications
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Solid walls |
Pipe, quantity | 1 |
Dimensions
Height | 914.400 mm | 36 in |
Pipe Outer Diameter | 33.020 mm | 1.3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Packaging and Weights
Included | Pipe | Wall brackets (2) |
Packaging quantity | 1 |
Weight, net | 6.7 kg | 14.771 lb |
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Solid walls |
Pipe, quantity | 1 |
Dimensions
Height | 914.400 mm | 36 in |
Pipe Outer Diameter | 33.020 mm | 1.3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Packaging and Weights
Included | Pipe | Wall brackets (2) |
Packaging quantity | 1 |
Weight, net | 6.7 kg | 14.771 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse