TFAM18/21P-14
ION®-B Series Medium Power Remote Unit for GSM 1800 and UMTS
Specifications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Medium |
Dimension Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band | GSM 1800 | UMTS |
Voltage Range | 85 to 265 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 1710 – 1785 MHz (GSM 1800) | 1920 – 1980 MHz (UMTS) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 1805 – 1880 MHz (DCS 1800) | 2110 – 2170 MHz (UMTS) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Medium |
Electrical Specifications
Impedance | 50 ohm |
License Band | GSM 1800 | UMTS |
Voltage Range | 85 to 265 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 1710 – 1785 MHz (GSM 1800) | 1920 – 1980 MHz (UMTS) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 1805 – 1880 MHz (DCS 1800) | 2110 – 2170 MHz (UMTS) |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse