Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

S4-90M-R1B-V1

8-Port Beamforming Antenna, 3700-4200 MHz, 1x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Planer array antenna - 4 columns
  • Single internal RET control for all four antenna arrays
  • Designed for beamforming, including calibration port
  • Optimized for software defined split six sector applications
  • Internal SBT on the calibration port allow remote RET control from the radio over the RF jumper cable
  • Compatible with the TS-MNT-3 tri-sector mount kit

General Specifications

Antenna Type Sector- and beamforming
Band Single band
Calibration Connector Interface 4.3-10 Female
Calibration Connector Quantity 1
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material PVC, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, total 8

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal Bias Tee Cal Port
Internal RET High band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 307 mm | 12.087 in
Depth 118 mm | 4.646 in
Length 850 mm | 33.465 in
Net Weight, antenna only 8.8 kg | 19.401 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 3.7 – 4.2 GHz
Polarization ±45°
Total Input Power, maximum 400 W @ 50 °C

Electrical Specifications

P1 P1
Frequency Band, MHz 3700–4000 4000–4200
RF Port 1-8 1-8
Gain, dBi 17.6 17.0
Beamwidth, Horizontal, degrees 81 75
Beamwidth, Vertical, degrees 5.8 5.5
Beam Tilt, degrees 0–10 0–10
Front-to-Back Ratio at 180°, dB 31 30
Coupling level, Amp, Antenna port to Cal port, dB 26 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2 ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 0.6 0.6
Coupler, max Phase Δ, Antenna port to Cal port, degrees 5 5
Isolation, Cross Polarization, dB 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -145 -145
Input Power per Port at 50°C, maximum, watts 75 75

Electrical Specifications, BASTA

Frequency Band, MHz 3700–4000 4000–4200
Gain by all Beam Tilts, average, dBi 16.8 16.4
Gain by all Beam Tilts Tolerance, dB ±1.2 ±1
Beamwidth, Horizontal Tolerance, degrees ±17 ±15
Beamwidth, Vertical Tolerance, degrees ±0.3 ±0.3
CPR at Boresight, dB 16 16
CPR at Sector, dB 9 9

Electrical Specifications, Broadcast 65

Frequency Band, MHz 3700–4000 4000–4200
Gain, dBi 17.8 17.3
Front-to-Back Total Power at 180° ± 30°, dB 25 25
USLS (First Lobe), dB 17 17

Electrical Specifications, Envelope Pattern

Frequency Band, MHz 3700–4000 4000–4200
Gain, dBi 22.1 21.6
Beamwidth, Horizontal at 10 dB, degrees 119 118
Beamwidth, Vertical at 3 dB, degrees 5.7 5.5
Front-to-Back Total Power at 180° ± 30°, dB 28 26
USLS (First Lobe), dB 19 20

Electrical Specifications, Service Beam

Frequency Band, MHz 3700–4000 4000–4200
Steered 0° Gain, dBi 22.3 21.9
Steered 0° Beamwidth, Horizontal, degrees 23 21
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB 31 30
Steered 0° Horizontal Sidelobe, dB 14 14
Steered 30° Gain, dBi 21.3 20.9
Steered 30° Beamwidth, Horizontal, degrees 26 23
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB 29 28

Electrical Specifications, Soft Split

Frequency Band, MHz 3700–4000 4000–4200
Gain, dBi 20.8 20.3

Mechanical Specifications

Wind Loading @ Velocity, frontal 284.0 N @ 150 km/h (63.8 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 56.0 N @ 150 km/h (12.6 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 286.0 N @ 150 km/h (64.3 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 343.0 N @ 150 km/h (77.1 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 516 mm | 20.315 in
Depth, packed 243 mm | 9.567 in
Length, packed 969 mm | 38.150 in
Weight, gross 11.5 kg | 25.353 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector- and beamforming
Band Single band
Calibration Connector Interface 4.3-10 Female
Calibration Connector Quantity 1
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material PVC, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, total 8

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal Bias Tee Cal Port
Internal RET High band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 307 mm | 12.087 in
Depth 118 mm | 4.646 in
Length 850 mm | 33.465 in
Net Weight, antenna only 8.8 kg | 19.401 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 3.7 – 4.2 GHz
Polarization ±45°
Total Input Power, maximum 400 W @ 50 °C

Electrical Specifications

P1 P1
Frequency Band, MHz 3700–4000 4000–4200
RF Port 1-8 1-8
Gain, dBi 17.6 17.0
Beamwidth, Horizontal, degrees 81 75
Beamwidth, Vertical, degrees 5.8 5.5
Beam Tilt, degrees 0–10 0–10
Front-to-Back Ratio at 180°, dB 31 30
Coupling level, Amp, Antenna port to Cal port, dB 26 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2 ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 0.6 0.6
Coupler, max Phase Δ, Antenna port to Cal port, degrees 5 5
Isolation, Cross Polarization, dB 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -145 -145
Input Power per Port at 50°C, maximum, watts 75 75

Electrical Specifications, BASTA

Frequency Band, MHz 3700–4000 4000–4200
Gain by all Beam Tilts, average, dBi 16.8 16.4
Gain by all Beam Tilts Tolerance, dB ±1.2 ±1
Beamwidth, Horizontal Tolerance, degrees ±17 ±15
Beamwidth, Vertical Tolerance, degrees ±0.3 ±0.3
CPR at Boresight, dB 16 16
CPR at Sector, dB 9 9

Electrical Specifications, Broadcast 65

Frequency Band, MHz 3700–4000 4000–4200
Gain, dBi 17.8 17.3
Front-to-Back Total Power at 180° ± 30°, dB 25 25
USLS (First Lobe), dB 17 17

Electrical Specifications, Envelope Pattern

Frequency Band, MHz 3700–4000 4000–4200
Gain, dBi 22.1 21.6
Beamwidth, Horizontal at 10 dB, degrees 119 118
Beamwidth, Vertical at 3 dB, degrees 5.7 5.5
Front-to-Back Total Power at 180° ± 30°, dB 28 26
USLS (First Lobe), dB 19 20

Electrical Specifications, Service Beam

Frequency Band, MHz 3700–4000 4000–4200
Steered 0° Gain, dBi 22.3 21.9
Steered 0° Beamwidth, Horizontal, degrees 23 21
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB 31 30
Steered 0° Horizontal Sidelobe, dB 14 14
Steered 30° Gain, dBi 21.3 20.9
Steered 30° Beamwidth, Horizontal, degrees 26 23
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB 29 28

Electrical Specifications, Soft Split

Frequency Band, MHz 3700–4000 4000–4200
Gain, dBi 20.8 20.3

Mechanical Specifications

Wind Loading @ Velocity, frontal 284.0 N @ 150 km/h (63.8 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 56.0 N @ 150 km/h (12.6 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 286.0 N @ 150 km/h (64.3 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 343.0 N @ 150 km/h (77.1 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 516 mm | 20.315 in
Depth, packed 243 mm | 9.567 in
Length, packed 969 mm | 38.150 in
Weight, gross 11.5 kg | 25.353 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification