SFG21HD-10-4-126
Base Product: G21-SERIES
G21HD High Capacity Sector Frame, 10.5 ft 2.88 in OD face pipes, includes four 126 in 2.375 OD antenna pipes
Specifications
Product Classification
Product Type | High capacity Tower sector frame |
Ordering Note | NSTD445 Compliant |
General Specifications
Application | 4G LTE antenna/radio mount |
Mounting | Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Patent Number | Patent pending |
Pipe, quantity | 4 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 3200.4 mm | 126 in |
Face Width | 3.2 m | 10.5 ft |
Width | 3200.400 mm | 126 in |
Pipe Length | 3200.4 mm | 126 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 218.44 mm | 8.6 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Stand-off Distance | 889 mm | 35 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Frame | Pipe mounts | Plain end pipes (3) | Stiff arm | Tower attachment |
Packaging quantity | 1 |
Weight, net | 185.973 kg | 410 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | High capacity Tower sector frame |
Ordering Note | NSTD445 Compliant |
General Specifications
Application | 4G LTE antenna/radio mount |
Mounting | Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Patent Number | Patent pending |
Pipe, quantity | 4 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 3200.4 mm | 126 in |
Face Width | 3.2 m | 10.5 ft |
Width | 3200.400 mm | 126 in |
Pipe Length | 3200.4 mm | 126 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 218.44 mm | 8.6 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Stand-off Distance | 889 mm | 35 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Frame | Pipe mounts | Plain end pipes (3) | Stiff arm | Tower attachment |
Packaging quantity | 1 |
Weight, net | 185.973 kg | 410 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse