SSH-158
Base Product: SSH-SERIES-HANGERS
SnapStak® Hanger for 1-5/8 in coaxial cable
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | SnapStak® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in drilled cable ladder |
Dimensions
Maximum Stack Height | 2 |
Height | 40.9 mm | 1.610 in |
Width | 50.8 mm | 2.000 in |
Length | 89.9 mm | 3.539 in |
Compatible Cable Diameter Range | 49–51.1 mm |
Compatible Diameter, maximum | 51.1 mm | 2.012 in |
Compatible Diameter, minimum | 49 mm | 1.929 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
Packaging and Weights
Height, packed | 22 cm | 8.661 in |
Width, packed | 15 cm | 5.906 in |
Length, packed | 14.4 cm | 5.669 in |
Packaging quantity | 10 |
Weight, gross | 0.6 kg | 1.323 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | SnapStak® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in drilled cable ladder |
Dimensions
Maximum Stack Height | 2 |
Height | 40.9 mm | 1.610 in |
Width | 50.8 mm | 2.000 in |
Length | 89.9 mm | 3.539 in |
Compatible Cable Diameter Range | 49–51.1 mm |
Compatible Diameter, maximum | 51.1 mm | 2.012 in |
Compatible Diameter, minimum | 49 mm | 1.929 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
Packaging and Weights
Height, packed | 22 cm | 8.661 in |
Width, packed | 15 cm | 5.906 in |
Length, packed | 14.4 cm | 5.669 in |
Packaging quantity | 10 |
Weight, gross | 0.6 kg | 1.323 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Other Ways to Browse